Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
MULTIPLE WORKHOLDING SYSTEM NO. 6371-
THE ADVANTAGES AT A GLANCE
The advantages at a glance:
> Precision multiple tensioner > flush connection of the clamping JAWS
> Steel hardened 60 HRC > margins per clamping point with only one screw
> Depending on the workpiece size up to 16 clamping points > jaw width 50 or 80 mm and 120 mm
> Simple and precise adjustment of the clamping JAWS > modular construction: equipment for one or more through the bearing surfaces toothed workpieces desire
> Positioning step 1 mm > work-piece supports integrated into clamping JAWS
> Scaling on the Basic module and reference mark on > can be used on machine tables, fixtures and the jaws allow positioning without quick change systems measuring and test equipment