Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
RESCUE – TIME CRITICAL ACTIONS IN EMERGENCIES
Rescue equipment manufactured by REHOBOT are the result of extensive Research
and Experience in the field of high pressure hydraulics. Close collaboration between
rescue services, civil defence units and fire brigades is the base of REHOBOT’s high
performing rescue tools. We are able to supply solutions for all rescue and disaster
scene.
EHR - MANUALLY OPERATED RESCUE KITS
Kits for fast and small recque vehicles (ambulances, helicopters and small rescue vans) or as back up systems when more complex systems are in use. Max. working pressure 800 Bar.
EHR101 - HAND OPERATED RESCUE KIT
EHR102- CUTTING TOOL KIT
EHR104 - PIPE SEALING KIT
EHR111-DOOR OPENER KIT
DOUBLE ACTING CUTTING TOOLS (parrot blades or eagle type blades) . "Dead man's grip", quick couplings, safety valves. hold function. Max. working pressure 800 Bar.
DHS - SERIES CUTTING TOOL (PARROT TYPE BLADES)
DHS -SERIES CUTTING TOOL (EAGLE TYPE BLADES)
DOUBLE ACTING COMBI TOOLS: powerful combination tools for cutting, spreading and pulling tasks. Twist-grip with dead man's handle. Max. working pressure 800 Bar.
DHK - SERIES COMBI TOOL
DOUBLE ACTING SPREADERS. max spreading capacity 26,5 ton, weight: 20 kg. Opening, spreading, squeezing, pulling. Exchangable spreading tip. Max. working pressure 800 Bar.
DHS-SERIES SPREADER TOOL
DOUBLE ACTING HAND OPERATED SPREADER AND CUTTERS: pump body and lever, stepless rotation 360°.
HSS -SERIES HAND OPERATED CUTTING TOOL.
HS20/CS20-120 - HAND OPERATED SPREADERS
DOUBLE ACTING HAND OPERATED COMBI TOOL (HKS - Series)
DHC -SERIES DOUBLE ACTING HYDRAULIC RAMS
DTR - SERIES DOUBLE ACTING TELESCOPIC RAM
PME - (ELECTRIC) & PMP - (PETROL) DRIVEN RESCUE PUMP: cross over pressure 8,5 Mpa. Up to two tools can be operated simultaniously. Working pressure 800 Bar.
PMP - SERIES MINI PUMP
SVD - SERIES HOSE REEL (SINGLE/DUAL)
AQ - SERIES QUICK COUPLING
PSH80-2400R RESCUE HAND PUMP
TR - SERIES PIPE SEALING TOOL
DO111-SERIES HYDRAULIC DOOR OPENER
PC75-SERIES HYDRAULIC CUTTING TOOL
X