powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - Robust Clamps (EN)

184 views

Robust Clamps

Style and power, the new generation of connectors

 

For heavy loads and shock-proof applications, RK Rose+Krieger has developed Robust Clamps made of stainless steel. The high-strength connection elements are resistant to high  temperatures and corrosion, and are specially designed for dynamic loads.

Stainless steel clamps are particularly important for users working in the fields of chemical and food technology. The demand for stainless steel clamps is especially high for the bottling, packaging and processing technology as well as for outdoor appliances and equipments bearing thermal loads.

 

Features:

• High clamping forces
• Highly temperature resistant
• Corrosion-resistant material: 1.4308
• Cost-effective alternative to DIY
• surface: electropolished
• Extremly strong
• Vibration proof
• Impact and shock load

0 comments