Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
ITAS - Industrial stairs and working platforms
... no drilling and welding, no miter cuts - just assemble.
DIN EN1991-1-1:2010-12
Connecting tubes without annoying transitions. No mechanical treatment required – just cut the material to length and assemble. Flexible - elements can be dismantled at any time. Simple and stable system. Plan and assemble - it´s as simple as that!
Options: Other surface colors are available on request.
- Aluminum tube
- Panel element holder
- Corner retaining plate for TGHF
- Stair rail profile
- Stair tread profile
- Side plate
- Stair angle
- Stair corner connector
- Tools / Spare parts
Internal tension system
- Technically optimised solution for the installation of railings, frame structures, boundaries, superstructures, stairs and working platforms of all kinds.
- The smooth transitions between all of the elements used and the connecting tube are kind on the hands.
- Positive, quick connection with the simple tightening of a screw – without the need for any mechanical machining.
Quick change system
- This system combines the proven flexibility of the internal tension system and an easy assembly and dismantling system which cannot be compared to that of common railing systems.
- It enables protected working and machine areas to be more accessible.
- The new ITAS Quick change system permits an easy access to specific machine parts in case of technical malfunctioning: all you need is to remove the necessary part of the balustrade.