OK
??
CAD CATALOGS
Login
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Login
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Your browser does not support iframes.
Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
Certified catalogs
By Functionality
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
English
日本語
English
QA Seal Information
Catalog: IAI
Created: 21.11.2018
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS3-RA7R
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCS3 series
RCS3 series (ServoPress)
Pin Board
CAD model selection
(iai/cylinder_robot/rod_type/rcs3_series/rcs3_series_servopress/rcs3_ra7r_asmtab.prj)({NB=RCS3-RA7R-I-100-2-120-T2-P-CJO-LCT-ML(0)},{TYPE=RCS3-RA7R},{ENTYPE=I},{YTYPE=100W},{LBS=2},{S=120},{CNTRL=T2},{CTYPE=1},{LTC=1},{OPTBRAKE=},{OPTCDIR=-CJO},{OPTFLA=},{OPTFT=},{OPTLOA=Standard},{OPTMORE=-ML},{POR=0},{PPATH=rcs3_ra7r_asmtpl.prj})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
1
LINA
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
YTYPE
Motor Output
[W]
LBS
Lead of Ball Screw
ⁿ/ₐ
CNTRL
Applicable controller
ⁿ/ₐ
OPTLOA
Option : Loadcell
ⁿ/ₐ
RCS3-RA7R-I-100-2-120-T2-...
RCS3-RA7R-I-100-2-120-T2-...
RCS3-RA7R
100W
2
T2
Standard
Additional Information
Recommendations
Similar parts
Related Equipment
Embed Part
Loading ...
Previews
3D
Dimension
2D
Rendering
Download CAD models
Generate CAD
Generate PDF datasheet
Request for quotation