Advertising
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
Toshiba
Description
Quarry Duty - High
Bill of material
B2504FLF4OMQ
MN
Model Number
B2504FLF4OMQ
HP
Horse Power
250
FR
Frame Size
505UZ
RP
Speed (RPM)
FQ
Frequency
60 Hz
EC
Enclosure
Totally Enclosed Fan Cooled
SF
Service Factor
1.15
VG
Voltage
OM
Options & Modifications
MP
Mounting Positions
LO
Conduit Hole Position
MD
Motor Data
Select for Motor Data
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
    No related equipment available
Preview - Generation
Quotation
3D
Dimension
2D
Rendering
The preview does not represent the part configuration anymore.You have to generate a new preview.