Advertising
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
Firma
SFS Unimarket
Beschreibung
DIN 985 (ISO 10511) - FN 214 - 10, verzinkt blau - Prevailing torque type hexagon nuts with non-metallic, low type
Stückliste
SFS FN 214 153016 Sechskantmutter DIN 985 Stahl 10 verzinkt blau M12
ARTNR
Artikelnummer
153016
WERKSTOFF
Material
Stahl
GUETE
Quality
10
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
200
SFSNR
SFS - Nr.
214
NENN
Identification
M12
D
Nominal thread diameter
12.000 mm
D1
Core thread diameter
10.106 mm
P
Pitch of bolt
1.750 mm
DA
Diameter of the countersink
13.000 mm
M
Overall hight
12.000 mm
M1
Wrenching height
8.000 mm
S
Width accross flats
19.000 mm
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
    No related equipment available
Preview - Generation
Quotation
3D
Dimension
2D
Rendering