Advertising
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
SCHNEEBERGER
Description
AMSABS 4B 45 - Monorail
Bill of material
1xAMSABS 4B S 45-N-G0-KC-R11-5000-32.5-32-CN 1xAMSABS 4B W 45-B-P3-G0-V3-R1-CN-S49-LN-TMH 2xMR W 45-B-G0-V3-R1-CN-S49-LN
TYP
Type
AMSABS 4B 45-B
BG
Size
45
L3
Total length
mm
ABSTREIF
Combination
ANZAHL
Carriage
SCHIENENFORM
Rail type
GG
Accuracy
GER
Straightness
KC, Standard
REF
Reference side (Rails)
BES
Coating
LP
Reading head position
VS
Preload
RF
Reference side (Carriages)
SS
Lube connections
SA
Lubrication
LKS
Interface
B1
Rail width
45 mm
J1
Rail height
37 mm
L4
Pitch
105 mm
L5
Maximum initial rail hole spacing
mm
Enter value for L5
Maximum initial rail hole spacing
mm
cm
inch
ft
L10
Max.distance between last rail fixing hole and rail end
32 mm
A
System height
60 mm
A1
Half width casings other side
42 mm
A2
Half width casing reading head side
42 mm
A3
If reading head survived
5.07 mm
B
Carriage width
120 mm
B2
Distance between locating surfaces
37.5 mm
C1
Vertical position of front lube connection
8 mm
C3
Vertical position of lateral lube connection
8
C4
Longitudinal position of lateral lube connection
36.80 mm
C7
Position of top lube hole
32.80 mm
J
Carriage height
50.8 mm
L1
Exterior fixing hole spacing
80 mm
L2
Interior fixing hole spacing
60 mm
L9
Carriage length
261.6 mm
L11
Length casings
112 mm
LW
Inner carriage body length
130.6 mm
N
Lateral fixing hole spacing
100 mm
O
Carriage reference face height
10 mm
TS
Front plate thickness
19 mm
C0
Static load capacity
176300 N
C100
dynamic load capacitiy
74700 N
M0Q
Static cross moment capacitiy
4175 Nm
MOL
Static longitudinal moment capacitiy
4199 mm
MQ
Dynamic cross moment capacitiy
1769 Nm
ML
Dynamic longitudinal moment capacitiy
1779 Nm
GW
Carriage weight
4.9 kg
GS
Rail weight
8.8 kg/m
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
    No related equipment available
Preview - Generation
Quotation
3D
Dimension
2D
Rendering
The preview does not represent the part configuration anymore.You have to generate a new preview.