Advertising
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
Schiedel
Description
Pipe 1000mm - ICS 25
Bill of material
Pipe 150/1000/0,5/316/BA/ICS25
MAT
Material
100701
EAN
EAN/UPC-Code
4037494164600
SYS
System
ICS25
SAP
SAP Shorttext
Pipe 150/1000/0,5/316/BA/ICS25
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
150 mm
EXT
ext Ø
200 mm
A
955 mm
NL
Nominal lenght
1000 mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
6.58 kg
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
    No related equipment available
Preview - Generation
Quotation
3D
Dimension
2D
Rendering
The preview does not represent the part configuration anymore.You have to generate a new preview.