Advertising
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
NSK Rolling Bearing
Description
Dia50, Lead10
Bill of material
HSS5010N1D1850
RN
Reference No.
HSS5010N1D1850
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
LT
Thread length
1450 mm
TL
Total length
1850 mm
INFO
If you want other specification
Go to NSK Design Tool site
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
    No related equipment available
Preview - Generation
Quotation
3D
Dimension
2D
Rendering
The preview does not represent the part configuration anymore.You have to generate a new preview.