Advertising
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
Misumi
Description
SEBWV, SE2BWV, SSEBWV, SSE2BWV - Miniature Slide Guides - Wide Rail Standard/Preload Precision Class - L Selectable Type
Bill of material
SSEBWV14-70
PN
Part No.
SSEBWV14-70
MAT
Material
NOB
NO. of Blocks
H
14 mm
GREASE
Grease Type Selection
LS
L Selection
mm
W
40 mm
L1
44.3 mm
B
28 mm
C
15 mm
SLL
Sxl
M3x3.5
L2
30.1 mm
K
11 mm
CBB
Cb
0.5 mm
W1
24 mm
W2
8.0 mm
H1
8.0 mm
CAA
Ca
0.5 mm
DD1DD2HH
d1xd2xh
4.5x8x4.5 mm
F
40 mm
G
15 mm
ALT1
Tapped Holes
ALT2
Rail Ends Cut Alteration
ALT4
Additional Blocks
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
    No related equipment available
Preview - Generation
Quotation
3D
2D
Rendering
The preview does not represent the part configuration anymore.You have to generate a new preview.