Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
PN
Part Number
2.05408.544
SER
Series
2 Series Stainless Steel Precision
MO
Mounting Options
SIZE
Plate Size
3 5/8'' x 2 1/2''
D
Wheel Diameter
5
INCH
W
Tread Width
1 1/4
INCH
CAP
Capacity Each
Pounds
TT
Wheel Type
WB
Wheel Bearing
Derlin
H
Load Height
6 3/16
INCH
R
Swivel Radius
0.00000000
INCH
WEIGHT
Weight
2 5/8
Pounds
Additional Information
Embedded Generation
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.