Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
Certified catalogs
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Colson Group
PN
Part Number
40SZ06227S
SER
Series
40 Series
MO
Fastening Type
SIZE
Fastening Size
4-1/2" x 4"
TT
Wheel Type
D
Wheel Diameter
W
Tread Width
2.00000000
WFACE
Wheel Face
Traction Tread
WFIN
Wheel Color
Black Tread on Zinc-plated Hub
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
250
H
Mount Height
8 1/2
SL
Swivel Lead
1 3/4
R
Swivel Radius
4 3/4
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
Loading ...
Previews
3D
Dimension
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models