Advertising
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
A4Hydrauliek
Description
Clevis eye G2
Bill of material
G2-40
CB
Cylinder boring
100
CLE
Clevis foot type
G2
E
Thread
M35x1.5
A4
Diameter
94 mm
A5
Height
70 mm
B4
Length
47 mm
B5
Length
41 mm
E3
Length
85 mm
E4
Length
45 mm
F1
Diameter
40 mm
G1
Height
35 mm
G3
Diameter
49 mm
H1
Height
28 mm
H2
Height
38 mm
I
Height
71 mm
Y2
Length
36 mm
Y3
Length
35 mm
INFO
Datasheet
PDF Info
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
    No related equipment available
Preview - Generation
Quotation
3D
Dimension
2D
Rendering