Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
GK - Gabelkopf
Stückliste
NEFF GK MULI 2
BG
Baugröße
GK MULI 2
G1
Länge
63
G2
Länge
45
G3
Abstand
18
G4
Durchmesser G4H8
12
G6
Breite G6 H10
20
G7
Durchmesser
39
G8
Gewinde
M14
G9
Gewinde
M6
GW
Gewicht
0.3
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.