Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
GA - Gabelkopf
Stückliste
NEFF GA MULI 4
BG
Baugröße
GA MULI 4
G2
Länge
120
G3
Abstand
60
G4
Durchmesser G4H9
30
G5
Breite
60
G6
Breite
30
G7
Gewinde
M8
G8
Gewinde
M30
G9
Länge
43
G10
Länge
160
G11
Durchmesser
52.0
GW
Gewicht
2.50
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.