Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
BP - Befestigungsplatte
Stückliste
NEFF BP JUMBO 2
BG
Baugröße
BP JUMBO 2
B1
Länge
60
B2
Länge
30
B3
Durchmesser
200
B4
Durchmesser
155
B5
Durchmesser
105.0
B6
Gewinde
M56x2
B7
Durchmesser
25
B8
Gewinde
M12
GW
Gewicht
7.7
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.