Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
BP - Befestigungsplatte
Stückliste
NEFF BP JUMBO 1
BG
Baugröße
BP JUMBO 1
B1
Länge
50
B2
Länge
25
B3
Durchmesser
170
B4
Durchmesser
130
B5
Durchmesser
90.0
B6
Gewinde
M48x2
B7
Durchmesser
21
B8
Gewinde
M10
GW
Gewicht
5.0
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.