Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
L - Befestigungsleisten
Stückliste
NEFF L JUMBO 1
BG
Baugröße
L JUMBO 1
A1
Abstand
205
A2
Abstand
155
A3
Durchmesser
26.0
A4
Breite
50
A5
Abstand
250
A6
Länge
290
A7
Länge
20
A8
Dicke
30
GW
Gewicht
5.8
B1
170.000
D6
M24
D1
Durchgangsloch
26.000
D2
Senkung
40.000
T
Senkungstiefe
25.000
A
Aussparung Breite
0.000
B
Aussparung Länge
0.000
INFO
Infotext
Information
Infotext
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.