Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
KON - Adapterkonsole
Stückliste
NEFF KON 6310 3
TYP
Typ
KON 6310
BB
Bohrbild
3
A1
Höhe
152
A2
A2max (Auslieferungzustand)
A2MAX
A2max
87.5
A2MIN
A2min
65.0
B1
Breite
130
B2
Bohrungsabstand
101
C1
Länge
88
C2
Bohrungsabstand
64
C4
Gewinde
M16x30
D1
Durchmesser
85
D4
Durchmesser
105
GXT
G x T
M10x16
INFO
Infotext
Information
Infotext
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.