Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
KON - Adapterkonsole
Stückliste
NEFF KON 2020 3
TYP
Typ
KON 2020
BB
Bohrbild
3
A1
Höhe
75
A2
A2max (Auslieferungzustand)
A2MAX
A2max
42.5
A2MIN
A2min
32.5
B1
Breite
65
B2
Bohrungsabstand
49
C1
Länge
40
C2
Bohrungsabstand
24
C4
Gewinde
M10x15
D1
Durchmesser
35
D4
Durchmesser
50
GXT
G x T
M6x12
INFO
Infotext
Information
Infotext
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.