Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
KAR - Kardanadapter
Stückliste
NEFF KAR 4010 3
BG
Baugroesse
KGF
für KGF
KAR 4010
EFM
für EFM
Tr 40x7
BB
Bohrbild
3
A2
Durchmesser
30
B1
Breite
140
B2
Breite
100
B3
Abstand
20.0
C1
Länge
40
D1
Durchmesser D1H7
63
D4
Durchmesser
78
GXT
G x T
M8x14
INFO
Infotext
Information
Infotext
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.