Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
KAR - Kardanadapter
Stückliste
NEFF KAR 2005 3
BG
Baugroesse
KAR MULI 2
KGF
für KGF
KAR 2005
EFM
für EFM
Tr 20x4 / Tr 24x4
BB
Bohrbild
3
A2
Durchmesser
16
B1
Breite
85
B2
Breite
58
B3
Abstand
13.5
C1
Länge
25
D1
Durchmesser D1H7
32
D4
Durchmesser
45
GXT
G x T
M6x12
INFO
Infotext
Information
Infotext
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.