Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
KAR - Kardanadapter
Stückliste
NEFF KAR 1605 3
BG
Baugroesse
KAR MULI 1
KGF
für KGF
KAR 1605
EFM
für EFM
Tr 16x4 / Tr 18x4
BB
Bohrbild
3
A2
Durchmesser
12
B1
Breite
70
B2
Breite
50
B3
Abstand
10.0
C1
Länge
20
D1
Durchmesser D1H7
28
D4
Durchmesser
38
GXT
G x T
M5x10
INFO
Infotext
Information
Infotext
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.