Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
KGF - Kugelgewindeflanschmutter
Stückliste
NEFF MULI 5 KGF-N 5010 RH-EE N
BG
Baugröße
MULI 5
TYP
Typ
KGF-N 5010 RH-EE
AF
Ausführung
D
Durchmesser
50
P
Steigung
10
D1
Durchmesser
72
D4
Durchmesser
90
D5
Durchmesser
11.0
D6
Durchmesser
110
L1
Länge
10
L2
Länge
97
L4
Länge
20
L5
Länge
25
L7
Länge
18
L9
Länge
8
L10
Abstand
9
G
Schmierbohrung
M8x1
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.