Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Firma
Thomson Neff
Beschreibung
KGF - Kugelgewindeflanschmutter
Stückliste
NEFF MULI 4 KGF-N 4010 RH-EE N
BG
Baugröße
MULI 4
TYP
Typ
KGF-N 4010 RH-EE
AF
Ausführung
D
Durchmesser
40
P
Steigung
10
D1
Durchmesser
63
D4
Durchmesser
78
D5
Durchmesser
9.0
D6
Durchmesser
95
L1
Länge
10
L2
Länge
73
L4
Länge
20
L5
Länge
25
L7
Länge
16
L9
Länge
8
L10
Abstand
8
G
Schmierbohrung
M8x1
Additional Information
Related Equipment
Recommendations
Similar parts
Similar catalogs
Embed Part
Preview - Generation
RFQ
3D
2D
Rendering
The preview does not represent the part configuration anymore. You have to generate a new preview.