Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
Certified catalogs
By Functionality
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
ACE Shock Absorbers
Description
MC, MA, ML 33 to 64 - Magnum Models
Bill of material
MC4550EUM-3;AH
ARTNR
Part no.
MC4550EUM-3
TYPE
Type
Self-Compensating
HUB
Max. Stroke
50
HUBST
Stroke
Enter value for HUBST
Stroke
mm
cm
inch
ft
ZUB
Accessories
ZUB2
Accessories
VERSCH
Displacement
FUSSAD
Position Side Foot Mountig Kit
WL
Angle
WR
Angle
AK
Attachment Parts
A
Length
195
B
Length
48.5
L1MIN
Distance
40
L1MAX
Distance
92
L2
Length
120.0
L3
Distance
91.0
L5
Length
68
L6
Length
250
W3
Max. Energy Capacity
680
W4A
Max. Energy Capacity Self-Contained
112000
W4B
Max. Energy Capacity with Air/Oil Tank
192000
W4C
Max. Energy Capacity with Oil Recirculation
248000
MEMIN
Effective Weight me
520
MEMAX
Effective Weight me
2090
NMIN
Min. Return Force
70
NMAX
Max. Return Force
145
T
Rod Reset Time
0.08
MAXW
Max. Side Load Angle
3
GEW
Weight
1.36
INFO
Product Specification
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Embed Part
Previews
3D
Dimension
2D
Rendering
Download CAD models