OK
??
CAD CATALOGS
Login
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Login
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Your browser does not support iframes.
Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
Certified catalogs
By Functionality
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
English
English
QA Seal Information
Catalog: Brennan Industries
Created: 08.09.2017
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7688-C - FJIS CAP
Brennan Industries
Conversion Adapters
Pin Board
CAD model selection
(brennan/conversion_adapters/7688_c.prj)({NB=7688-C-06},{DN=06},{B1=3/8-19},{MAT=})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
1
2
3
4
5
6
7
LINA
PN
Part Number
ⁿ/ₐ
B1
B1 BSPP
ⁿ/ₐ
L
L Length
[mm]
C
C Hex
[mm]
7688-C-02
7688-C-02
1/8-28
12.4
15.9
7688-C-04
7688-C-04
1/4-19
19.5
19.0
7688-C-06
7688-C-06
3/8-19
22.4
22.0
7688-C-08
7688-C-08
1/2-14
27.4
27.0
7688-C-10
7688-C-10
5/8-14
27.3
27.0
7688-C-12
7688-C-12
3/4-14
27.3
32.0
7688-C-16
7688-C-16
1-11
30.0
41.0
Additional Information
Recommendations
Similar parts
Related Equipment
Embed Part
Loading ...
Previews
3D
Dimension
2D
Rendering
Download CAD models
Generate CAD
Generate PDF datasheet
Request for quotation