OK
??
CAD CATALOGS
Login
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Login
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Your browser does not support iframes.
Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
Certified catalogs
By Functionality
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
English
English
57M22-01-1-16N
Grayhill
Pin Board
CAD model selection
(grayhill/57m22-01-1-16n.prj)({NB=57M22-01-1-16N},{NAME=57M22-01-1-16N},{SOURCEURL=http://www.grayhill.com/products/rotary-switches/},{SOURCEURL_ENG=http://www.grayhill.com/products/rotary-switches/})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
1
LINA
NAME
ⁿ/ₐ
57M22-01-1-16N
57M22-01-1-16N
Additional Information
Recommendations
Similar parts
Related Equipment
Embed Part
No recommendations available.
Previews
3D
2D
Rendering
Download CAD models
CAD download