OK
??
CAD CATALOGS
Login
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Login
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Your browser does not support iframes.
Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
Certified catalogs
By Functionality
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
English
English
Lx Revit Family
NTI Boilers
Pin Board
CAD model selection
(nti_boilers/lx_revit_family.prj)({NB=Without Air Kit},{IDENT=Without Air Kit},{AFUE___=MIN},{AIR_INLET_PIPE_DIA___INCH=4},{ALWAYS_VERTICAL=1},{APPROX__WT__W_WATER__LB_=380},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{CW_CONNECTION=0},{CWFU=0},{DOE_HEATING_CAPACITY__MBH=564},{HOST=0},{HW_CONNECTION=0},{HWFU=0},{MASSUNIT=1},{NET_I_B_R_RATING__MBH=490},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{VENT_CONNECTION=0},{VENT_PIPE_DIA___INCH=4},{WASTE_CONNECTION=0},{WFU=0},{WORK_PLANE_BASED=0},{COMBUSTION_EFFICIENCY___=95},{INDOOR_AIR_KIT=0},{THERMAL_EFFICIENCY___=94},{VENT__AIR_INLET_MAX__LENGTH__FT_=100},{VENT__AIR_INLET_MAX__LENGTH__LB_=100},{ASSEMBLY_CODE=},{CATEGORY=})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
1
2
3
4
5
6
7
LINA
IDENT
ⁿ/ₐ
AFUE___
afue, %
ⁿ/ₐ
AIR_INLET_PIPE_DIA___INCH
air-inlet pipe dia., inch
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
APPROX__WT__W_WATER__LB_
approx. wt. w/water, lb.
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
CW_CONNECTION
cw connection
ⁿ/ₐ
CWFU
cwfu
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DOE_HEATING_CAPACITY__MBH
doe heating capacity, mbh
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
GAS_CONNECTION_NPT__INCH
gas connection npt, inch
ⁿ/ₐ
HOST
host
ⁿ/ₐ
HW_CONNECTION
hw connection
ⁿ/ₐ
HWFU
hwfu
ⁿ/ₐ
INPUT_MODULATION__MBH
input modulation, mbh
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NET_I_B_R_RATING__MBH
net i=b=r rating, mbh
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VENT_CONNECTION
vent connection
ⁿ/ₐ
VENT_PIPE_DIA___INCH
vent pipe dia., inch
ⁿ/ₐ
VENT__AIR_INLET_MAX__LENGTH__NG_LP__FT_
vent/ air-inlet max. length, ng/lp, ft.
ⁿ/ₐ
WASTE_CONNECTION
waste connection
ⁿ/ₐ
WATER_CONNECTION_NPT__INLET__INCH
water connection npt, inlet, inch
ⁿ/ₐ
WFU
wfu
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
ⁿ/ₐ
COMBUSTION_EFFICIENCY___
combustion efficiency, %
ⁿ/ₐ
INDOOR_AIR_KIT
indoor air kit
ⁿ/ₐ
THERMAL_EFFICIENCY___
thermal efficiency, %
ⁿ/ₐ
VENT__AIR_INLET_MAX__LENGTH__FT_
vent/ air-inlet max. length, ft.
ⁿ/ₐ
VENT__AIR_INLET_MAX__LENGTH__LB_
vent/ air-inlet max. length, lb.
ⁿ/ₐ
068321fe-ee2e-4de3-8218-7...
068321fe-ee2e-4de3-8218-7...
93.500
3
1
125
0
0
0
0
High Efficiency Gas-Fired...
-1
181
1/2
0
0
0
25 - 199
NY THERMAL INC.
1
LX200
157
0
0
1
0
https://www.ntiboilers.co...
0
3
105 / 50
0
1
0
0
Lx_Revit_Family
0
0
0
0
0
With Air Kit
With Air Kit
0.000
4
1
380
0
0
0
0
High Efficiency Gas-Fired...
-1
564
1
0
0
0
120 - 600
NY THERMAL INC.
1
LX600
490
0
0
1
0
https://www.ntiboilers.co...
0
4
0
2
0
0
95
1
94
100
100
Without Air Kit
Without Air Kit
0.000
4
1
380
0
0
0
0
High Efficiency Gas-Fired...
-1
564
1
0
0
0
120 - 600
NY THERMAL INC.
1
LX600
490
0
0
1
0
https://www.ntiboilers.co...
0
4
0
2
0
0
95
0
94
100
100
7233f7d9-2501-4b72-8377-1...
7233f7d9-2501-4b72-8377-1...
93.700
4
1
180
0
0
0
0
High Efficiency Gas-Fired...
-1
251
1/2
0
0
0
55 - 275
NY THERMAL INC.
1
LX300
218
0
0
1
0
https://www.ntiboilers.co...
0
4
100
0
1.25
0
0
Lx_Revit_Family
0
0
0
0
0
a233ca90-e169-4cd6-8214-0...
a233ca90-e169-4cd6-8214-0...
0.000
4
1
425
0
0
0
0
High Efficiency Gas-Fired...
-1
658
1
0
0
0
160 - 700
NY THERMAL INC.
1
LX700
572
0
0
1
0
https://www.ntiboilers.co...
0
6
0
2
0
0
Lx_Revit_Family
95
0
94
0
100
With air kit
With air kit
0.000
4
1
475
0
0
0
0
High Efficiency Gas-Fired...
-1
752
1
0
0
0
160 - 800
NY THERMAL INC.
1
LX800
654
0
0
1
0
https://www.ntiboilers.co...
0
6
0
2
0
0
95
1
94
0
100
e4974ade-f933-4d17-b877-d...
e4974ade-f933-4d17-b877-d...
0.000
4
1
225
0
0
0
0
High Efficiency Gas-Fired...
-1
375
3/4
0
0
0
75 - 399
NY THERMAL INC.
1
LX400
326
0
0
1
0
https://www.ntiboilers.co...
0
4
100
0
1 1/4
0
0
Lx_Revit_Family
95
0
94
0
0
Additional Information
Recommendations
Similar parts
Related Equipment
Embed Part
No recommendations available.
Previews
3D
2D
Rendering
Download CAD models
CAD download