EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve - NMRV 030 - 5 120x9 IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto - NMRV 030 - 5 120x9
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve - NMRV 050 - 5 160x14 IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto - NMRV 050 - 5 160x14
EN: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar DE: Würth - ISO 7380-2 - Schrauben mit abgeflachtem Halbrundkopf - Teil 2: Schrauben mit abgeflachtem Halbrundkopf mit Innensechskant und Bund IT: Wuerth - ISO 7380-2 - Viti a testa bombata - Parte 2: viti a testa bombata esagonale con collare FR: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar ES: Wuerth - ISO 7380-2 - Tornillos con cabeza semiredonda aplanada - Parte 2: Tornillos con cabeza semiredonda aplanada con hexágono interior y collar CS: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar
EN: SKF Linear Motion - LBBR - Linear Ball Bearings - with Raceway Plates DE: SKF Linear Motion - LBBR - Linearkugellager - mit Laufbahnplatten FR: SKF Linear Motion - LBBR - Roulements a billes linéaires - avec plaques de piste ES: Movimiento lineal SKF - LBBR - Rodamientos lineales de bolas - con placas de camino de rodadura PT: SKF Linear Motion - LBBR - Rolamentos de esferas lineares - com placas de pista ZH: SKF直线运动产品 - LBBR - 直线球轴承 - 滚道板
en: SE and SNL plummer block housings for bearings with a cylindrical bore, with standard seals - Split plummer block housings - SE and SNL 2, 3, 5 and 6 series
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve - NMRV 110 - 7.5 250x28 IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto - NMRV 110 - 7.5 250x28
EN: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404 DE: WAGO - 2060-452/998-404 - SMD-Leiterplattenklemme mit Betätigungsdrückern im Gurt 2-polig Rastermaß 4 mm / 0.157 in - 2060-452/998-404 FR: WAGO - 2060-452/998-404 - Bornes CMS pour circuits imprimés avec poussoirs en bande 2 pôles Pas 4 mm / 0.157 in - 2060-452/998-404 IT: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404 ES: WAGO - 2060-452/998-404 - SMD terminal block with push-buttons in tape-and-reel packing 2-pole Pin spacing 4 mm / 0.157 in - 2060-452/998-404
EN: Wuerth - DIN 7985 (ISO 7045) - A4 - Cross recessed raised cheese head screws DE: Würth - DIN 7985 (ISO 7045) - A4 - Linsenschrauben mit Kreuzschlitz IT: Wuerth - DIN 7985 (ISO 7045) - A4 - Vite a testa cilindrica con calotta e intaglio croce FR: Wuerth - DIN 7985 (ISO 7045) - A4 - Vis à tête cylindrique bombée avec emperinte cruciforme ES: Wuerth - DIN 7985 (ISO 7045) - A4 - Tornillos cabeza alomada, philips CS: Wuerth - DIN 7985 (ISO 7045) - A4 - Šrouby s čočkovitou hlavou s křížovou drážkou
de: DIN EN ISO 4762 - Zylinderschraube, 8.8 VZ es: DIN EN ISO 4762 - Tornillo cilíndrico, 8.8 VZ fr: DIN EN ISO 4762 - Vis cylindrique , 8.8 VZ en: DIN EN ISO 4762 - Hexagon socket head cap screw, 8.8 VZ
EN: Fabory - DIN 7504 K - Self-drilling screws with tapping screw thread, form K DE: Fabory - DIN 7504 K - Bohrschrauben mit Blechschrauben-Gewinde, Form K FR: Fabory - DIN 7504 K - Vis perceuses avec filetage de vis à tôle, forme K NL: Fabory - DIN 7504 K - Zelfborende schroef met plaatschroefdraad, vorm K
EN: SCHUNK - Er-Spannzangenfutter SK 40 - DIN 69871 AD/B - SK - SCHUNK-0263393 ER Spannzangenfutter SK 40 D20 L1=70 DE: SCHUNK - Er-Spannzangenfutter SK 40 - DIN 69871 AD/B - SK - SCHUNK-0263393 ER Spannzangenfutter SK 40 D20 L1=70 FR: SCHUNK - Er-Spannzangenfutter SK 40 - DIN 69871 AD/B - SK - SCHUNK-0263393 ER Spannzangenfutter SK 40 D20 L1=70
EN: WAGO - 249-116 - SCREWLESS END STOP 6 MM / 0.236 IN WIDE CARRIER RAIL DIN 35 DE: WAGO - 249-116 - Schraubenlose Endklammer 6 mm breit TS 35 FR: WAGO - 249-116 - Butée d'arrêt sans vis largeur 6 mm - Rail TS 35 IT: WAGO - 249-116 - blocchetto terminale senza vite largo 6 mm per TS 35 ES: WAGO - 249-116 - Tope final sin tornillo 6 mm de ancho hasta carril DIN 35
de: ISO 3601 (DIN 3771) - O-Ring Zoll es: ISO 3601 (DIN 3771) - O-Ring Zoll fr: ISO 3601 (DIN 3771) - O-Ring Zoll en: ISO 3601 (DIN 3771) - O-Ring Zoll cs: ISO 3601 (DIN 3771) - O-Ring Zoll it: ISO 3601 (DIN 3771) - O-Ring Zoll
DE: SFS Unimarket - DIN 3017-1 A - FN 1302 - rostfrei A2 - Schlauchschellen - Teil 1: Schellen mit Schneckentrieb; Form A - SFS FN 1302 360029 Schlauchschelle DIN 3017-1 rostfreier Stahl rostfrei A2 A20-32x13