powered by CADENAS

Array

Pin Source

Also from solidedge.partc...

Social Share

Pin Details

Pinned March 2, 2018 via web
3D CAD Models APP
您好,
向您推荐下面的App应用:

DIN ISO 12240-4 Series K Male thread

DIN ISO12240 4K CMP16 M16x1.5

可免费获取的针对3D CAD模型下载的App!
通过CADENAS开发的App上您可以访问知名供应商的上百万个零部件. 免费App可以让您在移动设备上直接获取适用于您CAD系统的3D CAD模型数据, 数据通过Email发送.
该免费的App链接可查看
iTunes Store
https://itunes.apple.com/us/app/cadenas-parts-for-solid-edge/id836480999

Google Play Store
https://play.google.com/store/apps/details?id=de.cadenas.secadmodels

Windows Store
%WINDOWS_STORE%


如果您没有智能手机, 您可以在计算机上通过网络访问直接下载:
https://solidedge.partcommunity.com/portal/portal/solidedge/CAD+CATALOGS?info=chiavette_unificate/2_tescubal_snodi_sferici/din_iso12240_4k_cmp.prj&varset=%7Bchiavette_unificate/2_tescubal_snodi_sferici/din_iso12240_4k_cmp.prj%7D,%7BNB=DIN%20ISO12240%204K%20CMP16%20M16x1.5%7D,%7BIDNR=CMP16%20M16x1.5%7D,%7BD=16%7D,%7BD3=M16x1.5%7D,%7BD3F=16.000%7D,%7BD3N=13.500%7D,%7BD3P=1.500%7D,%7BB=21%7D,%7BC1=15%7D,%7BC1X=15.000%7D,%7BD1=19.3%7D,%7BD2=42%7D,%7BDK=28.57%7D,%7BDKX=28.570%7D,%7BH=66%7D,%7BL1=37%7D,%7BL2=87%7D,%7BCS=4800%7D,%7BAR=15%7D,%7BP=0.208%7D.
祝您尽兴!
  • 677 views
  • 0 likes
  • 0 comments
  • 0 repins