powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD Models APP posted on linkedin

  • 0 likes
  • 1555 views
  • 36 pins

created October 28, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: Rotatio... #CAD #Engineering #getotec @getotec
  • 0 likes
  • 0 comments
  • 0 repins
SLS - 170487 SLS-6-15-P-A---(asm_0)
  • 0 likes
  • 0 comments
  • 0 repins
N55350B - Bundbuchse fuer Kugelfuehrung 553.50.090
  • 0 likes
  • 0 comments
  • 0 repins
MICHAUD CHAILLY - Direct Transmission - Modèle L3-01 - Roulement à rotule sur rouleaux, exécution CC/W33 - Alésage cylindrique - michaud_chailly_L322232CC/W33
  • 0 likes
  • 0 comments
  • 0 repins
I-profiles / sheets - I-Profile 30x60x30x3x100
  • 0 likes
  • 0 comments
  • 0 repins
1128 - 1128(1)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - C8N - Foerderband - Robotunits C8N 0600 S A N 1800 0 270 (0)
EN: Robotunits - C8N - Belt conveyor - Robotunits C8N 0600 S A N 1800 0 270 (0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - C4F - Foerderbandunterbau - Robotunits C4F 0400 SNN 1000 1000
EN: Robotunits - C4F - Standard conveyor stand - Robotunits C4F 0400 SNN 1000 1000
  • 0 likes
  • 0 comments
  • 0 repins
DE: Bosch Rexroth - ESV konfiguration - Rexroth Ergospin Komplett - REXROTH ESV025(-HUB=0)
EN: Bosch Rexroth - ESV konfiguration - Rexroth Ergospin Komplett - REXROTH ESV025(-HUB=0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: RK Rose + Krieger - Motoranbausatz für Drehstrom- und Servomotoren - Antrieb - 949571#
EN: RK Rose + Krieger - Motor adaptor kit for 3 phase and servo motors - Drive - 949571#
  • 0 likes
  • 0 comments
  • 0 repins
EN: Airtac - MI MSI MTI MIC - Mini Cylinder - MI16x10CA(0)+()
ZH: Airtac - MI MSI MTI MIC - 迷你气缸 - MI16x10CA(0)+()
IT: Airtac - MI MSI MTI MIC - Mini cilindri - MI16x10CA(0)+()
ES: Airtac - MI MSI MTI MIC - Cilindro miniatura - MI16x10CA(0)+()
JA: Airtac - MI MSI MTI MIC - ミニシリンダ - MI16x10CA(0)+()
ZH: Airtac - MI MSI MTI MIC - 迷你氣缸 - MI16x10CA(0)+()
  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker Hydraulic Pump and Power Systems Division - P1/PD Series - Medium Pressure Axial Piston Pumps - P1018PS01SRM5BC00E0200000
  • 0 likes
  • 0 comments
  • 0 repins
EN: Agathon - N552494 - Guide pillar with flange for main guide - Fuehrungssaeule 552.49.410
FR: Agathon - N552494 - Colonne de guidage avec collerette pour guide principal - Fuehrungssaeule 552.49.410
IT: Agathon - N552494 - Colonne di guida con collare per guida principale - Fuehrungssaeule 552.49.410
ZH: Agathon - N552494 - 法兰型主导柱 - Fuehrungssaeule 552.49.410
DE: Agathon - N552494 - Fuehrungssaeule mit Bund fuer Hauptfuehrung - Fuehrungssaeule 552.49.410
  • 0 likes
  • 0 comments
  • 0 repins
WZ 1070 Taper roller bearings - WZ107006235
  • 0 likes
  • 0 comments
  • 0 repins
DE: Blickle - LU-SE - Stahlblech-Lenkrolle, schwere, geschlossene Ausführung, mit Anschraubplatte und Feststeller "stop-fix". Schwerlast-Rad mit Elastik-Vollgummireifen “Blickle EasyRoll”, mit Stahl-Radkörper. - Blickle_160K-FI_759213
EN: Blickle - LU-SE - Stahlblech-Lenkrolle, schwere, geschlossene Ausführung, mit Anschraubplatte und Feststeller "stop-fix". Schwerlast-Rad mit Elastik-Vollgummireifen “Blickle EasyRoll”, mit Stahl-Radkörper. - Blickle_160K-FI_759213
  • 0 likes
  • 0 comments
  • 0 repins
EN: ARIMETAL - 7008 - Rollers head 50 R PF - 7008
IT: ARIMETAL - 7008 - Testata rulli 50 R PF - 7008
  • 0 likes
  • 0 comments
  • 0 repins
RF-X-XE - RF35X
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - Basic Element - Basic - SBE 0518 SNA 2200 (0)
EN: Robotunits - Basic Element - Basic - SBE 0518 SNA 2200 (0)
  • 0 likes
  • 0 comments
  • 0 repins
PIN 4532 - Robotunits Roller retainer PIN 4532
  • 0 likes
  • 0 comments
  • 0 repins
MSA-A, MSA-LA, MSA-E, MSA-LE, MSA-S, MSA-LS Series - MSA 25 E 2 SS FC +R -1180 -20/20 N II
  • 0 likes
  • 0 comments
  • 0 repins
EN: Omal - ITEM 101 - 2-way full-bore threaded-ends brass ball valve - V101N2060
IT: Omal - ITEM 101 - Valvola a sfera in ottone 2 vie filettata passaggio integrale - V101N2060
  • 0 likes
  • 0 comments
  • 0 repins
SC Series - SC-25x10MF
  • 0 likes
  • 0 comments
  • 0 repins
Phenolic Resin - 05201-30-12
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
Clevis eye G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
ACDB - ACDB-90/50(1-0)-R1/2-R1-M28x1.5-0350
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: 24610.0... #CAD #Engineering #halder @halder
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: TL0140L... #CAD #Engineering #parkerhpm @parkerhpm
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: TL0140L... #CAD #Engineering #parkerhpm @parkerhpm
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: 6ES7151... #CAD #Engineering #stone @stone
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: TYPE34-... #CAD #Engineering #makitech @makitech
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: VSTMHUE... #CAD #Engineering #asahi @asahi
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: V56SGPE... #CAD #Engineering #asahi @asahi
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: AMLED67... #CAD #Engineering #appleton_group @appleton_group
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: Raincap... #CAD #Engineering #schiedel @schiedel
  • 0 likes
  • 0 comments
  • 0 repins
My 3D Part Of The Day: WD BEAR... #CAD #Engineering #wd_bearings @wd_bearings