powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ ABC IITK

  • 0 likes
  • 182 views
  • 6 pins

created June 22, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 965 A-H - Senkschrauben mit Kreuzschlitz H, Gewinde bis Kopf
en: DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to head
fr: DIN 965 A-H - Vis à tête fraisée à empreinte cruciforme H, entièrement filetées
nl: DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to head

  • 0 likes
  • 0 comments
  • 0 repins
EN: Thomas & Betts - UNY Male Unions - Three-Piece Couplings Explosion-Proof, Dust-Ignition-Proof
DE: Thomas & Betts - UNY Male Unions - Three-Piece Couplings Explosion-Proof, Dust-Ignition-Proof
IT: Thomas & Betts - UNY Male Unions - Three-Piece Couplings Explosion-Proof, Dust-Ignition-Proof
FR: Thomas & Betts - UNY Male Unions - Three-Piece Couplings Explosion-Proof, Dust-Ignition-Proof
ES: Thomas & Betts - UNY Male Unions - Three-Piece Couplings Explosion-Proof, Dust-Ignition-Proof

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 127 A - A2 - Lock washers
DE: Würth - DIN 127 A - A2 - Federringe
IT: Wuerth - DIN 127 A - A2 - Rondelle elastiche
FR: Wuerth - DIN 127 A - A2 - rondelle Grower
ES: Wuerth - DIN 127 A - A2 - Arandelas elásticas Grower
CS: Wuerth - DIN 127 A - A2 - Lock washers

  • 0 likes
  • 0 comments
  • 0 repins
EN: Balluff - ECT EtherCAT
DE: Balluff - ECT EtherCAT
FR: Balluff - ECT EtherCAT
IT: Balluff - ECT EtherCAT
ES: Balluff - ECT EtherCAT
CS: Balluff - ECT EtherCAT
ZH: Balluff - ECT EtherCAT
PL: Balluff - ECT EtherCAT
RU: Balluff - ECT EtherCAT

  • 0 likes
  • 0 comments
  • 0 repins
EN: Balluff - ECT EtherCAT
DE: Balluff - ECT EtherCAT
FR: Balluff - ECT EtherCAT
IT: Balluff - ECT EtherCAT
ES: Balluff - ECT EtherCAT
CS: Balluff - ECT EtherCAT
ZH: Balluff - ECT EtherCAT
PL: Balluff - ECT EtherCAT
RU: Balluff - ECT EtherCAT

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 4017 (DIN 933) - 5.6 - zinc-plated (A2K), blue passivated - Hexagon bolts with thread to the head
DE: Würth - ISO 4017 (DIN 933) - 5.6 - verzinkt (A2K), blau passiviert - Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B
IT: Wuerth - ISO 4017 (DIN 933) - 5.6 - zincato (A2K), bianco - Vite a testa esagonale con filettatura fino alla testa
FR: Wuerth - ISO 4017 (DIN 933) - 5.6 - zingué (A2K), blanc - Vis à tête hexagonale entièrement filetées - Grades A et B
ES: Wuerth - ISO 4017 (DIN 933) - 5.6 - cincado (A2K), pasivado en azul - Tornillos hexagonales con rosca entera, categorías de producto A y B
CS: Wuerth - ISO 4017 (DIN 933) - 5.6 - zinc-plated (A2K), blue passivated - Hexagon bolts with thread to the head