powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Andreas Jakob

  • 0 likes
  • 601 views
  • 4 pins

created February 9, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 7984 - 8.8 - zinc-plated (A2K), blue passivated - Hexagon socket head cap screws with low head
DE: Würth - DIN 7984 - 8.8 - verzinkt (A2K), blau passiviert - Zylinderschrauben mit Innensechskant und niedrigem Kopf
IT: Wuerth - DIN 7984 - 8.8 - zincato (A2K), bianco - Viti testa cilindrica ribassata ed esagono incassato
FR: Wuerth - DIN 7984 - 8.8 - zingué (A2K), blanc - Vis à tête cylindrique basse à six pans creux
ES: Wuerth - DIN 7984 - 8.8 - cincado (A2K), pasivado en azul - Tornillos cilíndricos con hexágono interior y cabeza baja
CS: Wuerth - DIN 7984 - 8.8 - zinc-plated (A2K), blue passivated - Hexagon socket head cap screws with low head

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 14581 - Screw, countersunk head
DE: Würth - ISO 14581 - Schraube Senkkopf
IT: Wuerth - ISO 14581 - Screw, countersunk head
FR: Wuerth - ISO 14581 - Screw, countersunk head
ES: Wuerth - ISO 14581 - Screw, countersunk head
CS: Wuerth - ISO 14581 - Screw, countersunk head

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 7042 - Self-locking hexagon nut
DE: Würth - ISO 7042 - Sechskantmutter selbstsichernd
IT: Wuerth - ISO 7042 - Self-locking hexagon nut
FR: Wuerth - ISO 7042 - Self-locking hexagon nut
ES: Wuerth - ISO 7042 - Self-locking hexagon nut
CS: Wuerth - ISO 7042 - Self-locking hexagon nut

  • 0 likes
  • 0 comments
  • 0 repins
EN: D-M-E - M Socket head cap screws - DME - DIN 912 - 12.9