powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Jakub Skotnicki

  • 0 likes
  • 646 views
  • 17 pins

created September 2, 2015 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
de: Anschraubnaben für Taper-Spannbuchsen, GG25 und Stahl
en: Anschraubnaben für Taper-Spannbuchsen, GG25 und Stahl

  • 0 likes
  • 0 comments
  • 0 repins
zh: 轴支座
en: Shaft Support

  • 0 likes
  • 0 comments
  • 0 repins
zh: 直线轴承滑块单元
en: Linear Motion Ball Bearing Slide

  • 0 likes
  • 0 comments
  • 0 repins
zh: 直线法兰轴承系列
en: Flanged Linear Motion Ball

  • 0 likes
  • 0 comments
  • 0 repins
de: Taperbuchsen
en: Taper Bushes

  • 0 likes
  • 0 comments
  • 0 repins
de: Kupplungen ''GEB HRC TL'' Nabe ''E'' - Drehelastische flexible Kupplungen für Taperbuchsen - ''GEB HRC TL''
en: Couplings ''GEB HRC TL'' hub ''E'' - Torsional flexible couplings for taper bushes - ''GEB HRC TL''

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnring schwarz für ''GEB HRC'' - Drehelastische Kupplungen - ''GEB HRC''
en: Black spider for couplings - Torsional flexible couplings - ''GEB HRC''

  • 0 likes
  • 0 comments
  • 0 repins
de: Kupplungen ''GEB HRC TL'' Nabe ''I'' - Drehelastische flexible Kupplungen für Taperbuchsen - ''GEB HRC TL''
en: Couplings ''GEB HRC TL'' hub ''I'' - Torsional flexible couplings for taper bushes - ''GEB HRC TL''

  • 0 likes
  • 0 comments
  • 0 repins
de: Spannsätze BK11 - Spannsätze selbstzentrierend ''BK 11''
en: Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''

  • 0 likes
  • 0 comments
  • 0 repins
zh: 宇通YTP直线轴承3D图库
en: YTP

  • 1 like
  • 0 comments
  • 0 repins
de: Spannsätze - Spannelemente - Klemmringe
es: Elementos de Fijación
fr: Clamp Elemet
en: Clamp Elemet
it: Elementi di Fissaggio

  • 0 likes
  • 0 comments
  • 0 repins
de: Spannsätze BK11 - Spannsätze selbstzentrierend ''BK 11''
es: Anillo de Fijación "BK 11" - Anillo de Fijación autocentrante ''BK 11''
fr: Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
en: Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
it: Calettatori "BK 11" - Calettatori autocentranti ''BK 11''

  • 0 likes
  • 0 comments
  • 0 repins
de: Taperbuchsen
es: Casquillos cónicos
fr: Taper Bushes
en: Taper Bushes
it: Bussole coniche

  • 0 likes
  • 0 comments
  • 0 repins
de: Kupplungen ''GEB HRC TL'' Nabe ''E'' - Drehelastische flexible Kupplungen für Taperbuchsen - ''GEB HRC TL''
es: Acoplamientos Elásticos Torsionales ''GEB HRC TL'' casquillo externo - Acoplamientos elásticos torsionales para taper -''GEB HRC TL''
fr: Couplings ''GEB HRC TL'' hub ''E'' - Torsional flexible couplings for taper bushes - ''GEB HRC TL''
en: Couplings ''GEB HRC TL'' hub ''E'' - Torsional flexible couplings for taper bushes - ''GEB HRC TL''
it: Giunti Elastici Torsionali ''GEB HRC TL'' bussola esterna - Giunti elastici torsionali per bussola conica -''GEB HRC TL''

  • 0 likes
  • 0 comments
  • 0 repins
de: Kupplungen ''GEB HRC TL'' Nabe ''I'' - Drehelastische flexible Kupplungen für Taperbuchsen - ''GEB HRC TL''
es: Acoplamientos Elásticos Torsionales ''GEB HRC TL'' casquillo interno - Acoplamientos elásticos torsionales para taper -''GEB HRC TL''
fr: Couplings ''GEB HRC TL'' hub ''I'' - Torsional flexible couplings for taper bushes - ''GEB HRC TL''
en: Couplings ''GEB HRC TL'' hub ''I'' - Torsional flexible couplings for taper bushes - ''GEB HRC TL''
it: Giunti Elastici Torsionali ''GEB HRC TL'' bussola interna - Giunti elastici torsionali per bussola conica -''GEB HRC TL''

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnring schwarz für ''GEB HRC'' - Drehelastische Kupplungen - ''GEB HRC''
es: Elastomero negro para acoplamiento ''GEB HRC'' - Acoplamientos elásticos torsionales - ''GEB HRC''
fr: Black spider for couplings - Torsional flexible couplings - ''GEB HRC''
en: Black spider for couplings - Torsional flexible couplings - ''GEB HRC''
it: Elastomero nero per giunto ''GEB HRC'' - Giunti elastici torsionali - ''GEB HRC''

  • 1 like
  • 0 comments
  • 0 repins
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto