powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ tokio kimoto

  • 0 likes
  • 416 views
  • 1 pin

created May 27, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - GEAB0.8, GEABS0.8, GEABG0.8, GEABB0.8, GEABN0.8, GEAHB0.8 - Spur Gears Module 0.8
EN: misumi_usa_inc - GEAB0.8, GEABS0.8, GEABG0.8, GEABB0.8, GEABN0.8, GEAHB0.8 - Spur Gears Module 0.8
DE: misumi_usa_inc - GEAB0.8, GEABS0.8, GEABG0.8, GEABB0.8, GEABN0.8, GEAHB0.8 - Stirnradmodul 0.8
JA: misumi_usa_inc - GEAB0.8, GEABS0.8, GEABG0.8, GEABB0.8, GEABN0.8, GEAHB0.8 - 平歯車 - モジュール0.8止めねじ
KO: misumi_usa_inc - GEAB0.8, GEABS0.8, GEABG0.8, GEABB0.8, GEABN0.8, GEAHB0.8 - Spur Gears Module 0.8
ZH: misumi_usa_inc - GEAB0.8, GEABS0.8, GEABG0.8, GEABB0.8, GEABN0.8, GEAHB0.8 - Spur Gears Module 0.8