powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Martin Domalíp

  • 0 likes
  • 1580 views
  • 9 pins

created January 6, 2015 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
EN: FIBRO - 2480.057 - Clamping flange, square
DE: FIBRO - 2480.057 - Bundflansch, vierkant
FR: FIBRO - 2480.057 - Bride de collerette, carré
IT: FIBRO - 2480.057 - Flangia a collare, quadrato
ES: FIBRO - 2480.057 - Pletina de valona, cuadrado
CS: FIBRO - 2480.057 - Clamping flange, square
PL: FIBRO - 2480.057 - Kołnierz oporowy, czworokątny
TR: FIBRO - 2480.057 - Clamping flange, square
ZH: FIBRO - 2480.057 - Clamping flange, square

  • 0 likes
  • 0 comments
  • 0 repins
EN: FIBRO - 2480.058 - Clamping flange, square
DE: FIBRO - 2480.058 - Bundflansch, vierkant
FR: FIBRO - 2480.058 - Bride de collerette, carré
IT: FIBRO - 2480.058 - Flangia a collare, quadrato
ES: FIBRO - 2480.058 - Pletina de valona, cuadrado
CS: FIBRO - 2480.058 - Clamping flange, square
PL: FIBRO - 2480.058 - Kołnierz oporowy, czworokątny
TR: FIBRO - 2480.058 - Clamping flange, square
ZH: FIBRO - 2480.058 - Clamping flange, square

  • 1 like
  • 0 comments
  • 0 repins
EN: FIBRO - 2485.12.01500. - Gas spring, with low build height
DE: FIBRO - 2485.12.01500. - Gasdruckfeder, niedrige Bauhöhe
FR: FIBRO - 2485.12.01500. - Ressort à gaz, à hauteur réduite
IT: FIBRO - 2485.12.01500. - Molla a gas, con basso ingombro in altezza
ES: FIBRO - 2485.12.01500. - Muelle de gas, para alturas reducidas
CS: FIBRO - 2485.12.01500. - Plynové pružiny, nízké konstrukční výšky
PL: FIBRO - 2485.12.01500. - Sprężyna gazowa do niskiej zabudowy
TR: FIBRO - 2485.12.01500. - Gazlı Yay, kısa boylarda
ZH: FIBRO - 2485.12.01500. - 氮气弹簧较低结构高度

  • 0 likes
  • 0 comments
  • 0 repins
EN: FIBRO - 2485.12.00500. - Gas spring, with low build height
DE: FIBRO - 2485.12.00500. - Gasdruckfeder, niedrige Bauhöhe
FR: FIBRO - 2485.12.00500. - Ressort à gaz, à hauteur réduite
IT: FIBRO - 2485.12.00500. - Molla a gas, con basso ingombro in altezza
ES: FIBRO - 2485.12.00500. - Muelle de gas, para alturas reducidas
CS: FIBRO - 2485.12.00500. - Plynové pružiny, nízké konstrukční výšky
PL: FIBRO - 2485.12.00500. - Sprężyna gazowa do niskiej zabudowy
TR: FIBRO - 2485.12.00500. - Gazlı Yay, kısa boylarda
ZH: FIBRO - 2485.12.00500. - 氮气弹簧较低结构高度

  • 0 likes
  • 0 comments
  • 0 repins
EN: FIBRO - 2480.00.24.10-12 - Single adapter - 2480.00.24.18
DE: FIBRO - 2480.00.24.10-12 - Einfach-Adapter - 2480.00.24.18
FR: FIBRO - 2480.00.24.10-12 - Adaptateur simple - 2480.00.24.18
IT: FIBRO - 2480.00.24.10-12 - Adattatore semplice - 2480.00.24.18
ES: FIBRO - 2480.00.24.10-12 - Adaptador simple - 2480.00.24.18
CS: FIBRO - 2480.00.24.10-12 - Single adapter - 2480.00.24.18
PL: FIBRO - 2480.00.24.10-12 - Single adapter - 2480.00.24.18
TR: FIBRO - 2480.00.24.10-12 - Single adapter - 2480.00.24.18
ZH: FIBRO - 2480.00.24.10-12 - Single adapter - 2480.00.24.18
  • 0 likes
  • 0 comments
  • 0 repins
EN: FIBRO - 2480.00.24.30 - Distributor block G 1/8 3 ports - 2480.00.24.30
DE: FIBRO - 2480.00.24.30 - Verteilerblock G 1/8 3 Anschlüsse - 2480.00.24.30
FR: FIBRO - 2480.00.24.30 - Bloque de distribution G1/8 3 raccords - 2480.00.24.30
IT: FIBRO - 2480.00.24.30 - Blocchetto distributore G 1/8 3 attacchi - 2480.00.24.30
ES: FIBRO - 2480.00.24.30 - Bloque de distribución G 1/8 3 conexiones - 2480.00.24.30
CS: FIBRO - 2480.00.24.30 - Distributor block G 1/8 3 ports - 2480.00.24.30
PL: FIBRO - 2480.00.24.30 - Distributor block G 1/8 3 ports - 2480.00.24.30
TR: FIBRO - 2480.00.24.30 - Distributor block G 1/8 3 ports - 2480.00.24.30
ZH: FIBRO - 2480.00.24.30 - Distributor block G 1/8 3 ports - 2480.00.24.30
  • 0 likes
  • 0 comments
  • 0 repins
EN: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
DE: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
FR: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
IT: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
ES: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
CS: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
PL: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
TR: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
ZH: FIBRO - 2489.16. - Gasdruckfeder Steuerbar Passiv - 2489.16.05000.035
  • 0 likes
  • 0 comments
  • 0 repins
EN: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.07500.010.004
DE: FIBRO - 2489.14. - Gasdruckfeder Steuerbar Aktiv - 2489.14.07500.010.004
IT: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.07500.010.004
FR: FIBRO - 2489.14. - Ressorts à gaz temporisés, actifs - 2489.14.07500.010.004
ES: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.07500.010.004
RU: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.07500.010.004
CS: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.07500.010.004
ZH: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.07500.010.004
PL: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.07500.010.004
  • 0 likes
  • 0 comments
  • 0 repins
EN: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.05000.010.004
DE: FIBRO - 2489.14. - Gasdruckfeder Steuerbar Aktiv - 2489.14.05000.010.004
IT: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.05000.010.004
FR: FIBRO - 2489.14. - Ressorts à gaz temporisés, actifs - 2489.14.05000.010.004
ES: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.05000.010.004
RU: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.05000.010.004
CS: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.05000.010.004
ZH: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.05000.010.004
PL: FIBRO - 2489.14. - Controllable Gas Spring, Active - 2489.14.05000.010.004