powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Tian Yuan

  • 0 likes
  • 240 views
  • 1 pin

created September 17, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: STHRB, STHR, SSTHR, ATHR, BTHR - Wellenhalter- mit Flansch - Standard-Befestigungsbohrung - Rundflansch
zh: STHRB, STHR, SSTHR, ATHR, BTHR - 导向轴支座 - 支架型 - 标准安装孔通孔型-圆法兰型
fr: STHRB, STHR, SSTHR, ATHR, BTHR - Supports d'arbre, en forme d'applique, type standard à trou de montage percé, à embase ronde
en: STHRB, STHR, SSTHR, ATHR, BTHR - Shaft Supports - Bracket Shaped - Standard Drilled Mounting Hole Type - Round Flange
ja: STHRB, STHR, SSTHR, ATHR, BTHR - シャフトホルダ - ブラケット型 - スタンダード取付穴キリ穴タイプ-丸フランジ
it: STHRB, STHR, SSTHR, ATHR, BTHR - Supporti albero - A staffa - Standard - Con foro di montaggio trapanato - Flangia rotonda
ko: STHRB, STHR, SSTHR, ATHR, BTHR - 샤프트홀더 - 브라켓형- 스탠다드장착홀 드릴홀타입-원형 플랜지