powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ tri dinh

  • 0 likes
  • 1460 views
  • 39 pins

created June 11, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Gehäuselager (Stehlager, Flanschlager)
es: Rodamientos de carcasa
zh: 轴承座(立式轴承座, 法兰式轴承座)
fr: Paliers auto-aligneurs
en: Pillow block bearings
cs: Jednotky ložiskového pouzdra
sv: Huslager (stålager, flänslager)
it: Unità di supporto
nl: Huislagers (staande lagers, flenslagers)
pl: Łożyska w obudowie (łożyska stojakowe, kołnierzowe)

  • 0 likes
  • 0 comments
  • 0 repins

  • 0 likes
  • 0 comments
  • 0 repins
es: Equipo neumático
zh: 气动元件
en: Pneumatic equipment
ja: 空気圧機器
zh_TW: 氣動元件
it: Componenti pneumatici

  • 0 likes
  • 0 comments
  • 1 repin
es: Cilindro estandar
zh: 标准气缸系列
en: Standard Cylinder
ja: 標準シリンダ
zh_TW: 標準氣缸系列
it: Cilindro standard

  • 0 likes
  • 0 comments
  • 0 repins
de: UCT - UCT 200
en: UCT - UCT 200

  • 0 likes
  • 0 comments
  • 0 repins
de: SP50B, BSP50B, SSP50B - Kettenräder - Serie 50B - Befestigungsbohrung
zh: SP50B, BSP50B, SSP50B - 链轮 50B 系列 安装孔加工型
fr: SP50B, BSP50B, SSP50B - Pignons-Série 50B-Type à trou de montage
en: SP50B, BSP50B, SSP50B - Sprockets - 50B Series - Mounting Hole Type
ja: SP50B, BSP50B, SSP50B - スプロケット - 50B シリーズ - 取付穴仕上げタイプ
it: SP50B, BSP50B, SSP50B - Pignoni - Serie 50B - Con fori di montaggio
ko: SP50B, BSP50B, SSP50B - 스프로켓-50B시리즈-장착홀마무리타입

  • 0 likes
  • 0 comments
  • 0 repins
en: BT1_001_101 - Tapered roller bearings, single row

  • 0 likes
  • 0 comments
  • 0 repins
de: Antriebselemente
en: Drive Element

  • 0 likes
  • 0 comments
  • 0 repins
de: B6_ _ _ZZ, SB6_ _ _ZZ - Rillenkugellager - zweifach gekapselt
zh: B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
fr: B6_ _ _ZZ, SB6_ _ _ZZ - Roulements à billes à gorge profonde, double blindage
en: B6_ _ _ZZ, SB6_ _ _ZZ - Deep Groove Ball Bearings - Double Shield Type
ja: B6_ _ _ZZ, SB6_ _ _ZZ - 深溝玉軸受 - 両シールタイプ
it: B6_ _ _ZZ, SB6_ _ _ZZ - Cuscinetti a sfere a gola profonda - Doppia schermatura
ko: B6_ _ _ZZ, SB6_ _ _ZZ - 깊은홈베어링 - 양씰타입

  • 0 likes
  • 0 comments
  • 0 repins
en: Foot mount
ja: 脚取付型

  • 0 likes
  • 0 comments
  • 0 repins
en: Foot mount
ja: 脚取付型

  • 0 likes
  • 0 comments
  • 0 repins
de: UCT - UCT 200
en: UCT - UCT 200

  • 0 likes
  • 0 comments
  • 0 repins
de: Linearführungen
zh: 直线运动系统
en: Linear Motion Systems
ja: 直動システム
ko: LM시스템

  • 0 likes
  • 0 comments
  • 0 repins
de: C-B682ZZ, C-B692ZZ, C-B673ZZ, C-B683ZZ, C-B693ZZ, C-B603ZZ, C-B623ZZ, C-B674ZZ, C-B684ZZ, C-B694ZZ, C-B604ZZ, C-B624ZZ, C-B634ZZ, C-B675ZZ, C-B685ZZ, C-B695ZZ, C-B605ZZ, C-B625ZZ, C-B635ZZ, C-B676ZZ, C-B686ZZ, C-B696ZZ, C-B606ZZ, C-B626ZZ, C-B678ZZ, C-B688ZZ, C-B698ZZ, C-B608ZZ, C-B628ZZ, C-B638ZZ - C-VALUE Medium Accuracy Small Ball Bearings - Double Shielded
zh: C-B682ZZ, C-B692ZZ, C-B673ZZ, C-B683ZZ, C-B693ZZ, C-B603ZZ, C-B623ZZ, C-B674ZZ, C-B684ZZ, C-B694ZZ, C-B604ZZ, C-B624ZZ, C-B634ZZ, C-B675ZZ, C-B685ZZ, C-B695ZZ, C-B605ZZ, C-B625ZZ, C-B635ZZ, C-B676ZZ, C-B686ZZ, C-B696ZZ, C-B606ZZ, C-B626ZZ, C-B678ZZ, C-B688ZZ, C-B698ZZ, C-B608ZZ, C-B628ZZ, C-B638ZZ - C-VALUE 中精度 小径滚珠轴承 - 双盖式 -
fr: C-B682ZZ, C-B692ZZ, C-B673ZZ, C-B683ZZ, C-B693ZZ, C-B603ZZ, C-B623ZZ, C-B674ZZ, C-B684ZZ, C-B694ZZ, C-B604ZZ, C-B624ZZ, C-B634ZZ, C-B675ZZ, C-B685ZZ, C-B695ZZ, C-B605ZZ, C-B625ZZ, C-B635ZZ, C-B676ZZ, C-B686ZZ, C-B696ZZ, C-B606ZZ, C-B626ZZ, C-B678ZZ, C-B688ZZ, C-B698ZZ, C-B608ZZ, C-B628ZZ, C-B638ZZ - C-VALUE Medium Accuracy Small Ball Bearings - Double Shielded
en: C-B682ZZ, C-B692ZZ, C-B673ZZ, C-B683ZZ, C-B693ZZ, C-B603ZZ, C-B623ZZ, C-B674ZZ, C-B684ZZ, C-B694ZZ, C-B604ZZ, C-B624ZZ, C-B634ZZ, C-B675ZZ, C-B685ZZ, C-B695ZZ, C-B605ZZ, C-B625ZZ, C-B635ZZ, C-B676ZZ, C-B686ZZ, C-B696ZZ, C-B606ZZ, C-B626ZZ, C-B678ZZ, C-B688ZZ, C-B698ZZ, C-B608ZZ, C-B628ZZ, C-B638ZZ - C-VALUE Medium Accuracy Small Ball Bearings - Double Shielded
ja: C-B682ZZ, C-B692ZZ, C-B673ZZ, C-B683ZZ, C-B693ZZ, C-B603ZZ, C-B623ZZ, C-B674ZZ, C-B684ZZ, C-B694ZZ, C-B604ZZ, C-B624ZZ, C-B634ZZ, C-B675ZZ, C-B685ZZ, C-B695ZZ, C-B605ZZ, C-B625ZZ, C-B635ZZ, C-B676ZZ, C-B686ZZ, C-B696ZZ, C-B606ZZ, C-B626ZZ, C-B678ZZ, C-B688ZZ, C-B698ZZ, C-B608ZZ, C-B628ZZ, C-B638ZZ - C-VALUE 中精度 小径玉軸受 - 両シールド形 -
it: C-B682ZZ, C-B692ZZ, C-B673ZZ, C-B683ZZ, C-B693ZZ, C-B603ZZ, C-B623ZZ, C-B674ZZ, C-B684ZZ, C-B694ZZ, C-B604ZZ, C-B624ZZ, C-B634ZZ, C-B675ZZ, C-B685ZZ, C-B695ZZ, C-B605ZZ, C-B625ZZ, C-B635ZZ, C-B676ZZ, C-B686ZZ, C-B696ZZ, C-B606ZZ, C-B626ZZ, C-B678ZZ, C-B688ZZ, C-B698ZZ, C-B608ZZ, C-B628ZZ, C-B638ZZ - C-VALUE Medium Accuracy Small Ball Bearings - Double Shielded
ko: C-B682ZZ, C-B692ZZ, C-B673ZZ, C-B683ZZ, C-B693ZZ, C-B603ZZ, C-B623ZZ, C-B674ZZ, C-B684ZZ, C-B694ZZ, C-B604ZZ, C-B624ZZ, C-B634ZZ, C-B675ZZ, C-B685ZZ, C-B695ZZ, C-B605ZZ, C-B625ZZ, C-B635ZZ, C-B676ZZ, C-B686ZZ, C-B696ZZ, C-B606ZZ, C-B626ZZ, C-B678ZZ, C-B688ZZ, C-B698ZZ, C-B608ZZ, C-B628ZZ, C-B638ZZ - C-VALUE Medium Accuracy Small Ball Bearings - Double Shielded

  • 0 likes
  • 0 comments
  • 0 repins
fr: RE.E3 - Roues en caoutchouc vulcanisé
en: RE.E3 - Vulcanised rubber wheels
it: RE.E3 - Ruote in gomma vulcanizzata

  • 0 likes
  • 0 comments
  • 1 repin
en: D-Pak Low Profile Series - Hydraulic Power Units

  • 0 likes
  • 0 comments
  • 0 repins
zh: MDH - 方型油压缸
en: MDH - Hydraulic cylinders
zh_TW: MDH - 方型油壓缸

  • 0 likes
  • 0 comments
  • 0 repins
de: Gehäuselagereinheiten
es: Rodamientos de carcasa
zh: 轴承座单元
fr: Paliers auto-aligneurs
en: Pillow block bearings

  • 0 likes
  • 0 comments
  • 0 repins
zh: 200W BH系列
en: 200W BH Series
ja: 200W BH シリーズ

  • 0 likes
  • 0 comments
  • 0 repins
zh: 200W BH系列
en: 200W BH Series
ja: 200W BH シリーズ

  • 0 likes
  • 0 comments
  • 0 repins
zh: 油压缸
en: Hydraulic cylinders
zh_TW: 油壓缸

  • 0 likes
  • 0 comments
  • 0 repins
es: Casters
fr: Casters
en: Casters

  • 0 likes
  • 0 comments
  • 0 repins
en: S45 Stainless Steel Casters - Medium Heavy Duty Casters

  • 0 likes
  • 0 comments
  • 0 repins
de: Bearings with Housings / Bearings
zh: 轴承固定座/轴承
fr: Bearings with Housings / Bearings
en: 12_bearing_holders
ja: ベアリングホルダ/ベアリング
it: Bearings with Housings / Bearings
ko: 베어링 홀더 /베어링

  • 0 likes
  • 0 comments
  • 0 repins
de: SP40B, BSP40B, SSP40B - Kettenrad 40B
zh: SP40B, BSP40B, SSP40B - 链轮 40B
fr: SP40B, BSP40B, SSP40B - Pignon 40B
en: SP40B, BSP40B, SSP40B - Sprocket 40B
ja: SP40B, BSP40B, SSP40B - スプロケット 40B
it: SP40B, BSP40B, SSP40B - Pignone 40B
ko: SP40B, BSP40B, SSP40B - 스프로켓 40B

  • 0 likes
  • 0 comments
  • 0 repins
de: 24210 - Gehäuselagereinheit Flanschlager UCF
es: 24210 - Rodamiento de carcasa, rodamiento abridado UCF
zh: 24210 - UCF 法兰轴承座单元
fr: 24210 - Palier applique UCF
en: 24210 - Pillow block bearing pedestal type UCP

  • 0 likes
  • 0 comments
  • 0 repins
de: Stellfuß KA M10 - Serie 40/50 Tragfähigkeit 750 N
es: Pie nivelador KA M10 - Serie 40/50 capacidad de carga 750 N
fr: Pied réglable KA M10 - La série 40/50 ports 750 N
en: Leveling Pad KA M10 - Series 40/50 load capacity 750 N

  • 0 likes
  • 0 comments
  • 0 repins
de: Bearings with Housings / Bearings
zh: 轴承固定座/轴承
fr: Bearings with Housings / Bearings
en: 12_bearing_holders
ja: ベアリングホルダ/ベアリング
it: Bearings with Housings / Bearings
ko: 베어링 홀더 /베어링

  • 0 likes
  • 0 comments
  • 0 repins
de: SC6700ZZ, SC6800ZZ, SC6900ZZ, SC6000ZZ, SC6200ZZ, SC6701ZZ, SC6801ZZ, SC6901ZZ, SC6001ZZ, SC6201ZZ, SC6802ZZ, SC6902ZZ, SC6002ZZ, SC6202ZZ, SC6903ZZ, SC6003ZZ, SC6704ZZ, SC6804ZZ, SC6904ZZ, SC6004ZZ, SC6204ZZ, SC6805ZZ, SC6905ZZ, SC6005ZZ, SC6205ZZ, SC6806ZZ - Rillenkugellager aus Edelstahl, Economy-Ausführung, zweifach gekapselt
zh: SC6700ZZ, SC6800ZZ, SC6900ZZ, SC6000ZZ, SC6200ZZ, SC6701ZZ, SC6801ZZ, SC6901ZZ, SC6001ZZ, SC6201ZZ, SC6802ZZ, SC6902ZZ, SC6002ZZ, SC6202ZZ, SC6903ZZ, SC6003ZZ, SC6704ZZ, SC6804ZZ, SC6904ZZ, SC6004ZZ, SC6204ZZ, SC6805ZZ, SC6905ZZ, SC6005ZZ, SC6205ZZ, SC6806ZZ - 不锈钢深沟滚珠轴承(经济型) -双盖式-
fr: SC6700ZZ, SC6800ZZ, SC6900ZZ, SC6000ZZ, SC6200ZZ, SC6701ZZ, SC6801ZZ, SC6901ZZ, SC6001ZZ, SC6201ZZ, SC6802ZZ, SC6902ZZ, SC6002ZZ, SC6202ZZ, SC6903ZZ, SC6003ZZ, SC6704ZZ, SC6804ZZ, SC6904ZZ, SC6004ZZ, SC6204ZZ, SC6805ZZ, SC6905ZZ, SC6005ZZ, SC6205ZZ, SC6806ZZ - Roulements à billes à gorge profonde, en acier inoxydable (économique) - Double blindage
en: SC6700ZZ, SC6800ZZ, SC6900ZZ, SC6000ZZ, SC6200ZZ, SC6701ZZ, SC6801ZZ, SC6901ZZ, SC6001ZZ, SC6201ZZ, SC6802ZZ, SC6902ZZ, SC6002ZZ, SC6202ZZ, SC6903ZZ, SC6003ZZ, SC6704ZZ, SC6804ZZ, SC6904ZZ, SC6004ZZ, SC6204ZZ, SC6805ZZ, SC6905ZZ, SC6005ZZ, SC6205ZZ, SC6806ZZ - Stainless Steel Deep Groove Ball Bearings (Economy) - Double Shielded
ja: SC6700ZZ, SC6800ZZ, SC6900ZZ, SC6000ZZ, SC6200ZZ, SC6701ZZ, SC6801ZZ, SC6901ZZ, SC6001ZZ, SC6201ZZ, SC6802ZZ, SC6902ZZ, SC6002ZZ, SC6202ZZ, SC6903ZZ, SC6003ZZ, SC6704ZZ, SC6804ZZ, SC6904ZZ, SC6004ZZ, SC6204ZZ, SC6805ZZ, SC6905ZZ, SC6005ZZ, SC6205ZZ, SC6806ZZ - ステンレス深溝玉軸受(エコノミータイプ) -両シールド形-
it: SC6700ZZ, SC6800ZZ, SC6900ZZ, SC6000ZZ, SC6200ZZ, SC6701ZZ, SC6801ZZ, SC6901ZZ, SC6001ZZ, SC6201ZZ, SC6802ZZ, SC6902ZZ, SC6002ZZ, SC6202ZZ, SC6903ZZ, SC6003ZZ, SC6704ZZ, SC6804ZZ, SC6904ZZ, SC6004ZZ, SC6204ZZ, SC6805ZZ, SC6905ZZ, SC6005ZZ, SC6205ZZ, SC6806ZZ - Cuscinetti a sfere a gola profonda in acciaio inox (Economici) - Doppia schermatura
ko: SC6700ZZ, SC6800ZZ, SC6900ZZ, SC6000ZZ, SC6200ZZ, SC6701ZZ, SC6801ZZ, SC6901ZZ, SC6001ZZ, SC6201ZZ, SC6802ZZ, SC6902ZZ, SC6002ZZ, SC6202ZZ, SC6903ZZ, SC6003ZZ, SC6704ZZ, SC6804ZZ, SC6904ZZ, SC6004ZZ, SC6204ZZ, SC6805ZZ, SC6905ZZ, SC6005ZZ, SC6205ZZ, SC6806ZZ - 스테인리스 깊은 홈 볼 베어링 (절약형) - 양 실드형 -

  • 0 likes
  • 0 comments
  • 0 repins
zh: 90W
en: 90W
ja: 90W

  • 0 likes
  • 0 comments
  • 0 repins
de: Misumi - Metric
zh: 公制
fr: Metric
en: metric
ja: メトリック
it: Metric
ko: 誘명꽣

  • 0 likes
  • 0 comments
  • 0 repins
zh: 圆柱孔(带止动螺钉)
en: with Setscrew
ja: 円筒穴(止めねじ付き)

  • 1 like
  • 0 comments
  • 0 repins
de: Misumi - Metric
zh: 公制
fr: Metric
en: metric
ja: メトリック
it: Metric
ko: 誘명꽣

  • 1 like
  • 0 comments
  • 0 repins
en: BB1_001_101 - Deep groove ball bearings

  • 0 likes
  • 0 comments
  • 0 repins
de: System-Druckfedern nach DIN / ISO 10243, Kennfarbe blau - Federelemente
en: System compression springs DIN / ISO 10243, Identification color blue - Spring elements

  • 0 likes
  • 0 comments
  • 0 repins
es: F - Junta autolalineadora
zh: F - 浮动接头
en: F - Floating Joint
ja: F - フローティングジョイント
zh_TW: F - 浮動接頭
it: F - Giunto Flottante

  • 0 likes
  • 0 comments
  • 0 repins
de: bearing_b - Kugellager mit tiefer Nut - Shield_b
zh: bearing_b - 深沟滚珠轴承 Shield_b
fr: bearing_b - Roulements à billes à gorge profonde, blindage_b
en: bearing_b - Deep Groove Ball Bearings - Shield_b
ja: bearing_b - 深溝玉軸受 - シールド形b
it: bearing_b - Cuscinetti a sfere a gola profonda - Schermati_b
ko: bearing_b - 깊은 홈볼베어링 - 실드형

  • 0 likes
  • 0 comments
  • 0 repins
de: Linearführungen
zh: 直线运动系统
en: Linear Motion Systems
ja: 直動システム
ko: LM시스템

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
en: SMC
it: SMC
fr: SMC
es: SMC