powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Lukas Gager

  • 0 likes
  • 189 views
  • 4 pins

created November 17, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Misumi - IDP, IDPS - Idler Pins
EN: Misumi - IDP, IDPS - Idler Pins
EN: Misumi - IDP, IDPS - 惰輪銷
EN: Misumi - IDP, IDPS - Idler Pins
DE: Misumi - IDP, IDPS - Befestigungsschrauben
JA: Misumi - IDP, IDPS - アイドラーピン
KO: Misumi - IDP, IDPS - 아이들러핀
ZH: Misumi - IDP, IDPS - 惰轮销
IT: Misumi - IDP, IDPS - Perni tenditori
FR: Misumi - IDP, IDPS - Goupilles pour galet tendeur
CS: Misumi - IDP, IDPS - Idler Pins

  • 0 likes
  • 0 comments
  • 0 repins
EN: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type
EN: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type
EN: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type
EN: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type
DE: Misumi - JFSM - Mit Verbinderteil montierte Profilmittelverbinder
JA: Misumi - JFSM - ジョイント部組込み済みフレーム-センタージョイントタイプ
KO: Misumi - JFSM - 조인트부삽입완료 프레임-센터조인트타입
ZH: Misumi - JFSM - 带接头零件型材-中心接头型
IT: Misumi - JFSM - Giunto incorporato nel profilato - Giunto centrale
FR: Misumi - JFSM - Profilé assemblé par pièce de raccordement, type à raccord central
CS: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type

  • 1 like
  • 0 comments
  • 0 repins
EN: Misumi - HBLCS8-B - Corner Brackets Set
EN: Misumi - HBLCS8-B - Corner Brackets Set
EN: Misumi - HBLCS8-B - Corner Brackets Set
EN: Misumi - HBLCS8-B - Corner Brackets Set
DE: Misumi - HBLCS8-B - Corner Brackets Set
JA: Misumi - HBLCS8-B - コーナーブラケットセット
KO: Misumi - HBLCS8-B - Corner Brackets Set
ZH: Misumi - HBLCS8-B - Corner Brackets Set
IT: Misumi - HBLCS8-B - Corner Brackets Set
FR: Misumi - HBLCS8-B - Corner Brackets Set
CS: Misumi - HBLCS8-B - Corner Brackets Set

  • 1 like
  • 0 comments
  • 0 repins
EN: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type
EN: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type
EN: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type
EN: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type
DE: Misumi - JFSM - Mit Verbinderteil montierte Profilmittelverbinder
JA: Misumi - JFSM - ジョイント部組込み済みフレーム-センタージョイントタイプ
KO: Misumi - JFSM - 조인트부삽입완료 프레임-센터조인트타입
ZH: Misumi - JFSM - 带接头零件型材-中心接头型
IT: Misumi - JFSM - Giunto incorporato nel profilato - Giunto centrale
FR: Misumi - JFSM - Profilé assemblé par pièce de raccordement, type à raccord central
CS: Misumi - JFSM - Joint Part Assembled Frame Center Joint Type