powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Randy Redlich

  • 0 likes
  • 281 views
  • 1 pin

created August 22, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 7380 - A2 - Hexagon socket button head screw
DE: Würth - ISO 7380 - A2 - Flachkopfschrauben mit Innensechskant
IT: Wuerth - ISO 7380 - A2 - Presa esagonale di corrente
FR: Wuerth - ISO 7380 - A2 - Vis à métaux à tête cylindrique bombée plate à six pans creux
ES: Wuerth - ISO 7380 - A2 - Tornillos cabeza plana con hexágono interior
CS: Wuerth - ISO 7380 - A2 - Šrouby se zaoblenou hlavou s vnitřním šestihranem [02 1145]