powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ javad v

  • 0 likes
  • 672 views
  • 11 pins

created May 6, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Type A DIN 3760 TSS Bauform TRA - Radial Wellendichtring TRA
en: TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA

  • 0 likes
  • 0 comments
  • 0 repins
EN: Mädler - Bb F-V ae DIN1850 Sb Gl - Flange Bushes Sintered Bronze, similar DIN 1850 (DIN 4379 Shape F)
DE: Mädler - Bb F-V ae DIN1850 Sb Gl - Bundbuchsen Form V ähnlich DIN 1850 (DIN 4379 Form F) aus Sinterbronze für Gleitlager

  • 0 likes
  • 0 comments
  • 0 repins
EN: Trelleborg - TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
DE: Trelleborg - Type A DIN 3760 TSS Bauform TRA - Radial Wellendichtring TRA

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 5406 MB - lumenized - Lockwashers; safety plates
DE: Würth - DIN 5406 MB - blank - Muttersicherungen; Sicherungsbleche
IT: Wuerth - DIN 5406 MB - grezzo - Rondelle di sicurezza
FR: Wuerth - DIN 5406 MB - brut - Lockwashers; safety plates
ES: Wuerth - DIN 5406 MB - Sin baño - Frenados de tuercas, chapas de seguridad
CS: Wuerth - DIN 5406 MB - lumenized - Lockwashers; safety plates

  • 0 likes
  • 0 comments
  • 0 repins
EN: JTEKT Corporation(Koyo) - Cylindrical bore
JA: 株式会社ジェイテクト (Koyo) - 円筒穴

  • 0 likes
  • 0 comments
  • 0 repins
EN: Mädler - din5406
DE: Mädler - din5406

  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker
DE: Parker

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario
IT: Motovario

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario
IT: Motovario

  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker
DE: Parker

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario
IT: Motovario