powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ ales anfossi

  • 0 likes
  • 222 views
  • 1 pin

created March 24, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: VOSS - Overview, 24° tube coupling
DE: VOSS - Übersicht 24° Rohrverschraubungen
FR: VOSS - Aperçu du programme de raccords 24°
ES: VOSS - Visión general 24° racores para tubos
RU: VOSS - Обзор резьбовых трубных соединений 24°
ZH: VOSS - 24° 管接头概要
IT: VOSS - Gamma di raccordi 24°