powered by CADENAS

Manual

Manual

4.5.2.1.  Certified catalogs

[Note] Note
  • At the certified catalogs you find manufacturers which strive for a high component intelligence.

  • The CAD models from this catalog contain special functions like level of detail, thread informations, kinematics.

  • How can I recognize if/which quality seal the catalog has got?

    At catalogs with seal the respective icon is shown.

    • Gold seal

    • Silver seal

    • No seal

      No display of a seal

  • Would you like to know which features the respective catalog shows?

    1. Choose the desired catalog.

    2. Then click on QA seal.

      -> A dialog opens with information about the QA seal.

  • Which meaning do quality seals have?

    Overview to the quality characteristics

    Gold Quality Seal

    • Available in many languages

    • Levels of detail included (LOD)

    • Central management with the CADENAS quality tool PARTproject QA

    • Electronic test run was passed (CAD compatibility assured)

    • Only clear nomenclature -> ERP-compatibility assured

    • Fitting spaces modelled as negative bodies (e.g. for sealings)

    • Kinematic / geometrical constraints defined

    • Assembling conditions / information included

    • Defined parts, which are not cut with 2D-derivations

    • Classified according to eCl@ss 5.1

    Silver Quality Seal

    • Central management with the CADENAS quality tool PARTproject QA

    • Electronic test run was passed (CAD compatibility assured)