Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
3.1.18. Legend: Used
icons on catalog, directory, project level and part view
3.1.18.3. Icons on
project level
|
|
---|---|
Prev | Next |
The following icon can occur on project level.
As soon as all directory levels are browsed through at the deepest level the project type is displayed.
Assembly: Table project | |
...starts PARTassistant, via which alternative masks for the part selection can be displayed. See Section 3.1.6.4.13, “ Web Assistant (provided by customer) ”. |
|
No CAD |
In the index tree, optionally informative icons can be displayed (see Abgelöste(s) Norm/Kaufteil).
Obsolete standard without substitution | |
Obsolete standard replaced by minimum one other part family | |
Obsolete standard replaced by minimum one other part family and the obsolete standard is locked |
On project level in the "Symbols" view optionally informative icons can be displayed in the top left corner.