powered by CADENAS

Manual

Manual

3.1.7.1.11.7.  DIN 962 option

DIN 962 controls how screws and nuts can be adjusted in special cases through additional forms and models.

Whether you would like the DIN962 options to be displayed in the table and list view can be decided by clicking on the respective button in the toolbar.[77]

Standard toolbar: DIN 962 button

Standard toolbar: DIN 962 button

A cylinder head screw ISO 4762, for example, there are types with and without splint hole. If the function is activated DIN962 columns are not displayed.



[77] Detailed information on configuration can be found under Section 1.7.5.7, “ din962_global.cfg - Variants in screws and nuts (DIN 962) ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual.