powered by CADENAS

Manual

Manual

4.1.7.2. PARTsolutions/base module ERP

  • Online gateway between PARTsolutions and SAP MM: Access to PARTlinkManager/ Database onto SAP/R3 Backends via RFC and/or XML Business Connector

  • The SAP-MM-Gateway module enables the interactive creation of materials into SAP and the saving of material numbers into PARTsolutions (LinkDB). Corresponding variables in SAP and PARTsolutions can be set in a graphic user interface (so-called "mapping").

[Note] Note
  • For installation and the connection to the ERP environment(s) an individually discussed consulting package is highly recommended.

  • Prerequisite is the PARTsolutions/base module ERP linkdb.

CADENAS SAP direct integration is a Windows-Only product. Unix support only on request.

Detailed information on SAP MM and SAP PLM can be found under SAP MM und DMS.