powered by CADENAS

Manual

Manual

5.15. Catalog update

5.15.1. PARTadmin - Catalog update
5.15.2. Catalog update with ERP integration - Update manager
5.15.2.1. Catalog update - Example 1
5.15.2.1.1. Preparations
5.15.2.1.2. Catalog update - Download
5.15.2.1.3. Assignment / release – Overview on the best approaches
5.15.2.1.4. PARTadmin - Check | Compare | Install
5.15.2.1.5. PARTlinkManager - Important notes on procedure
5.15.2.1.6. Update manager - Project assignment to LinkDB datasets
5.15.2.1.6.1. Update manager - Assign projects after mapping automatically processed before
5.15.2.1.6.1.1. Assign project.prj (Standard name adjusted)
5.15.2.1.6.1.2. Assign project2.prj (Adjusted directory)
5.15.2.1.6.1.3. Assign project4.prj (directory relocated and Standard name adjusted)
5.15.2.1.6.2. Update manager - Assign projects without preceding mapping
5.15.2.1.6.2.1. Assign project3.prj (project and Standard number renamed)
5.15.2.1.6.2.2. Assign project5.prj (project and Standard number renamed and Standard name adjusted)
5.15.2.1.6.2.3. Assign project6.prj and project7.prj
5.15.2.1.6.3. Final check
5.15.2.2. Catalog update - Example 2
5.15.2.2.1. Preparation
5.15.2.2.2. Status after update installation to Bikecompany V2 and before editing with Update Manager
5.15.2.2.3. Editing in Update manager
5.15.2.3. Install update version
5.15.2.3.1. Update without connection to the LinkDB
5.15.2.3.2. Correct version numbers
5.15.2.3.3. Update structure table
5.15.2.4. User interface of Update Manager
5.15.2.4.1. Symbols in the Catalogs section
5.15.2.4.2. Symbols in the Line mapping section
5.15.2.5. Functions
5.15.2.5.1. Active State and Requested State
5.15.2.5.2. Changed standard name
5.15.2.5.3. Moved dataset
5.15.2.5.4. No correlation to the old dataset found
5.15.2.5.5. Conduct assignments across lines
5.15.2.6. Background information

[Note] Note

The downloading of catalogs (*.cip) is only possible for approved customers with valid maintenance.

For verification please send an e-mail to:

sekretariat@cadenas.de

Specifying:

Company, zip code, location, first and last name of the employee + e-mail address, which is used to login. As subject please enter "Verification of user data".