powered by CADENAS

Manual

Manual

2.3.7.2.2.1. User defined attributes with type declaration

If you don't state the attribute type explicitly, the type "string" is exported.

The following examples show different type declarations:

  • Integer

    Wrong value declaration at type "Integer": '0' is displayed.

    attr1=?"1.5"
    attr1.custom=integer

  • String

    attr2=?"2, test, 1234 und 56789"
    attr2.custom=string

  • Real number

    attr3="3,7890"
    attr3.custom=double

  • Activate checkbox in the column "Designate"

    attr4="4"
    attr4.custom=designated

  • Write protection

    attr5=?"5"
    attr5.custom=readonly

  • Several type declarations can be made separated by semicolon.

    attr6=?"6"
    attr6.custom=double;designated